GN 743.8 Oil level sight glasses for high temperatures

with conical threading, brass

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Brass.

Window

ESG safety glass.

Standard executions

  • GN 743.8-A: with technopolymer (polysulfone) contrast screen.
  • GN 743.8-B: without contrast screen.

Maximum continuous working temperature

180°C.

General information

Features and applications

GN 743.8 oil level sight glasses can be used on pressurised oil tanks (oil-proof resistance data available on request).The seal between the brass body and the ESG glass window is guaranteed by a packing ring in FKM type VITON®*.

The coupling of the conical threading (d2) with a right female threading (d4) will improve with the more threads that are in contact.

Generally to improve the tightness of this type of level indicators a sealing element like teflon ribbon is used.

* Registered trademark by DuPont Dow Elastomers.

Other executions

Special executions on request

Indicators with NPT conical threading.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.