San - Antimicrobial
GN 743.7 Oil level sight glasses
with conical threading, brass
Material
Brass.
Window
Natural glass.
Standard executions
- GN 743.7-A: with technopolymer (Polysulfone) contrast screen.
- GN 743.7-B: without contrast screen.
Maximum continuous working temperature
100°C.
Features and applications
GN 743.7 oil level sight glasses can be used on pressurised oil tanks. The seal between the brass body and the glass window is guaranteed by a packing ring in NBR synthetic rubber.
The coupling of the conical threading (d2) with a right female threading (d4) will improve with the more threads that are in contact.
Generally to improve the tightness of this type of level indicators a sealing element like teflon ribbon is used.
Special executions on request
Indicators with NPT conical threading.