HCX-LT Oil level indicators

with float for indirect level reading, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Transparent polyamide based (PA-T) technopolymer. High resistance to shocks, solvents, oils with additives, aliphatic and aromatic hydrocarbons, petrol, naphtha, phosphoric esters.

Avoid contact with alcohol or detergents containing alcohol.

Screws, nuts and washers

Zinc-plated steel.

Packing rings

NBR synthetic rubber O-Ring.

Suggested roughness of the packing ring application surface Ra = 3 µm.

Float

Ebonite, black colour.

Floating is ensured by fluids with densities higher than 800 kg/m3.

Contrast screen

White lacquered aluminium. The housing, in the appropriate external rear slot, guarantees the best protection from direct contact with fluid.

It can be taken out from the inclined side, before assembly to allow the insertion of level lines or words.

Mounting

When fitting is not possible from the inside of the reservoir and the walls are not thick enough, the screws can be used together with Fast Mounting Kit

Maximum continuous working temperature

90°C (with oil).

General information

Features and performances

HCX-LT oil level indicator allows the fluid level reading by means of a float when, due to the particular design of the system, the fluid level cannot be seen directly from the lower part of the indicator.

The plastic foam float is moved upward by the fluid contained in the reservoir. This system allows an indirect reading of the level.

The red line on the lacquered contrast screen is visible only when the float is in its lowest position (minimun fluid level = m).

Ultrasound welding to guarantee a perfect seal.

Maximum fluid level visibility even from side positions.

Lens effect for a better visibility of the fluid level.

Technical data

In laboratory tests carried out with mineral oil type CB68 (according to ISO 3498) at 23°C for a limited period of time, the weld stood up to 12 bar.

For use with other fluids and under different pressure and temperature conditions, please contact ELESA Technical Department.

In any case we suggest to verify the suitability of the product under the actual working conditions.

Other executions

Special executions on request

  • Level indicators with SUPER-technopolymer protection frame.
  • UV resistant transparent technopolymer indicators.
Instructions of use

Assembly instructions

To ensure proper assembly of the indicator, please follow these instructions:

  • Set the minimum oil level of your reservoir.
  • Drill two holes on the reservoir wall. The lower hole axis should be drilled at "m" distance (see table) under the minimum oil level.

"m" is the minimum oil level allowed. This is the level from which the float starts to be moved upward.

The value "m" is calculated with an oil density of 875 Kg/m³ at 15°C.

If the red line of the contrast screen appears, the oil level is under its minimum level allowed.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT