San - Antimicrobial
TCD+a Oil plugs
flat packing ring, flat dipstick, fill graphic symbol, technopolymer
Material
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.
Packing ring
NBR synthetic rubber.
Flat dipstick
Flat section phosphatised steel.
On request and for sufficient quantities dipstick can be supplied in different lengths and/or complete with MAX-MIN level lines.
Standard executions
- TCD+a: without side hole.
- TCDF+a: with side breather hole.
Maximum continuous working temperature
100°C.
Graphic symbol "fill"
According to DIN regulations.
Technical data
The tightening torque indicated in the table guarantees an optimal tightness, keeping the packing ring in the correct position.
Accessories on request
TCD+a oil fill plugs are suitable for mounting aluminium plates with graphic symbols MH..