TMA. Magnetic plugs

Aluminium

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Aluminium.

Contrast screen

Matte anodised aluminium marked "MAGNETIC" and graphic symbol.

Packing ring

NBR synthetic rubber.

Permanent magnetic element

Special alloy with a high attractive power, to keep metal particles in oil.

Maximum continuous working temperature

100°C.

General information

Technical data

The tightening torque indicated in the table guarantees an optimal tightness, keeping the packing ring in the correct position.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT