SFX. Breather caps

with splash guard, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Polyamide based (PA) technopolymer.

  • Cap: semi-matte finish, black colour, with “fill” symbol.
  • Threaded connector and external anti-splash semi-discs, black colour.

Packing rings

NBR synthetic rubber.

Standard executions

  • SFX.: without air filter.
  • SFX+F: with "tech-foam" air filter in polyurethane foam mesh (polyester base), air filtration 40 µ.
  • SFX+P: with anti-splash semi-discs, without air filter.
  • SFX+P+F: with anti-splash semi-discs and “tech-foam” air filter in polyurethane foam mesh (polyester base), air filtration 40 µ.

Maximum continuous working temperature

100°C.

General information

Features and applications

The SFX. breather caps are made with a special internal geometry (Elesa patent) that prevents the leakage of fluids through a linear labyrinth (splash guard effect) and promotes condensation of the outgoing vapours.

The external snap-on anti-splash discs (execution+P) located at the mouth of the threaded fitting hole, are made up of fins offset from each other so as to constitute an additional labyrinth in the most critical cases of strong fluid projections.

Technical data

Air flow rate for each model can be determined from the graph here below by calculating the difference between the pressure inside and outside the reservoir.

SFX+P - With anti-splash semi-discs, without air filter 
SFX+P - With anti-splash semi-discs, without air filter 
Other executions

Special executions on request

  • Neutral cap without symbols.
  • Cap in RAL 3000 red colour.
  • Threaded fitting also with American conical gas threading NPT - ANSI-ASME B1-20 for the descriptions marked in the table with #.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT