SFN-PF+F Breather cap

push-fit, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Polyamide based (PA) technopolymer.

  • Cover: RAL 2004 orange, semi-matte finish, marked "OIL".
  • Threaded connector: black colour, semi-matte finish.

Mounting

Push-fit on pipes with max outside diameter of 39 mm and min inside diameter of 32 mm.

Clip

Black-oxide steel.

Ring-shaped air filter

"Tech-foam" polyurethane foam mesh (polyester base), air filtration 40 µ.

Maximum continuous working temperature

100°C.

Other executions

Special executions on request

  • Cover, RAL 2004 orange, without "OIL" mark.
  • Black cover with or without "OIL" mark.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT