San - Antimicrobial
Super-technopolymer threaded parts
Jun 9, 2026
Reading time: minutes
For over 80 years, Elesa S.p.A. has established itself as an international leader in the design and manufacture of standard components for machinery, industrial equipment and automation. This success is built on continuous innovation, internationally recognized design excellence, and a long-standing strategic focus on material quality.
Over the decades, Elesa has closely followed technological evolution and the development of advanced engineering plastics, which have now reached outstanding levels of performance. In a constantly evolving industrial landscape—where efficiency, durability and cost optimization are essential requirements—the use of high-performance polymer materials has become a key factor. Advances in polymer science have enabled the development of technopolymers and advanced plastics that often represent the most effective solution for a wide range of applications.
The added value of SUPER-technopolymer
Thanks to well-established expertise and a state-of-the-art in-house laboratory, Elesa employs next generation technopolymers derived from the automotive, aerospace and electronics sectors. These materials offer exceptional mechanical properties, thermal resistance, resistance to chemicals and corrosion, electrical insulation. As a result, Elesa components achieve a unique combination of lightness, mechanical strength and wear resistance.
Elesa’s SUPER-technopolymer components are, in many cases, the ideal solution for applications requiring high performance, reduced weight and long service life—from machine tools and industrial automation to packaging and food processing equipment.
The use of SUPER-technopolymers represents a significant step forward in industrial component engineering. Reinforced with glass fibers, these materials provide high tensile, compressive and flexural strength while maintaining consistent performance over time. Their excellent chemical resistance makes them particularly suitable for aggressive environments and high-intensity applications.
Their lightweight nature contributes to reducing the overall weight of machinery, improving energy efficiency and simplifying installation and maintenance operations. A low coefficient of friction, combined with a smooth, non-porous surface, minimizes wear and enables operation without lubrication. In addition, their electrical insulation properties make them especially suitable for electrically sensitive environments.
Economically, they also deliver tangible benefits: lower production costs, simplified processing and reduced energy consumption make SUPER-technopolymers a high value-added solution for next-generation industry.
A further key development is the application of this material to threaded components, including threaded studs and stems, knurled knobs, levelling feet, positioning elements and cam levers. The versatility of SUPER-technopolymers enables them to meet a wide range of requirements while consistently ensuring high performance.
Certified innovation and quality
The Research & Development department works in continuous synergy with the in-house testing laboratory, overseeing every stage of development—from structural simulation and prototyping using pilot molds, through to the validation of each individual component. Every product undergoes rigorous mechanical, thermal, impact and chemical resistance testing.
