• News

​Elesa Responds to the Increasing Demand for Secure Holding

Jan 8, 2026

Author: Daniel Hodson

Reading time: minutes

Elesa has expanded its stainless-steel toggle and fastening clamp range with new variants across the MTD, MOD, and MFB series, broadening its offer for industrial applications that demand secure holding, repeatable clamping force, and dependable mechanical performance.

The range expansion responds to increasing demand for stainless steel clamping solutions in production environments where durability, stability, and long service life are essential. By extending multiple clamp families in parallel, Elesa enables engineers to specify stainless steel components across different clamping actions while maintaining consistent material and performance characteristics.

The MTD stainless steel latch clamps are designed for applications requiring secure closing and holding of panels, covers, and guards. The clamps feature an adjustable pulling hook that allows precise setting of the closing force during installation. An integrated anti-release lever reduces the risk of accidental opening caused by vibration or dynamic loads, supporting safer operation in machinery and fixture assemblies. The design is suited to repeated use in environments where reliability and controlled locking are critical.

The MOD stainless steel horizontal toggle clamps expand the range for applications where fast manual clamping and compact installation are required. The horizontal operating mechanism provides controlled closure with reduced side thrust, helping to maintain stable positioning of workpieces during machining, welding, assembly, and inspection processes. The low-profile design supports use in confined spaces while delivering consistent clamping performance over repeated cycles.

The MFB stainless steel push-pull toggle clamps extend the range into linear clamping applications. Designed to deliver controlled pushing or pulling force, the clamps support accurate positioning and secure holding in tooling, fixtures, and assembly systems. The push-pull mechanism enables repeatable operation, making the MFB range suitable for processes that require consistent force and ease of release.

Across the expanded MTD, MOD, and MFB ranges, the emphasis is on mechanical reliability, predictable clamping behaviour, and flexibility of use. The stainless-steel construction supports operation in demanding industrial conditions, maintaining stable performance even under frequent actuation and load variation.

With the addition of these new variants, Elesa strengthens its stainless-steel toggle and fastening clamp portfolio, giving designers and engineers a broader selection of solutions for production, assembly, and tooling applications.



Header

Information request

* denotes required fields



Latest news

All

Subscribe to Newsletter

For the latest information on Elesa products and services

* denotes required fields

Information request
All