San - Antimicrobial
MFB-S-SST Push-pull toggle clamps
with anti release lever, stainless steel
Material
AISI 304 stainless steel.
Rivets
AISI 304 stainless steel.
Push lever
AISI 304 stainless steel.
Guide bushings
AISI 303 stainless steel.
Nut
AISI 304 stainless steel.
Handle
Polyurethane, red colour.
Anti release lever
AISI 304 stainless steel.
Lever anti-release covering
Polyurethane, red colour.
Spring
AISI 302 stainless steel.
Clamping bolt
to be ordered separately
Features and applications
Anti-release lever to prevent accidental opening in the presence of strong vibrations.
All articulated joints are lubricated with special grease.
MFB-SST clamps ensure only perfect push clamping.