EWN-RC Wing knobs

with elastic fork, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, grey-black colour, matte finish.

Elastic fork in acetal based technopolymer (POM), black colour.

Boss cap

Polyamide based (PA) technopolymer, grey-black colour, matte finish, press-fit assembly, removable by a screwdriver.

Standard executions

  • EWN-B-RC: brass boss, threaded through hole.
  • EWN-SST-RC: AISI 303 stainless steel, threaded pass-through hole.
  • EWN-p-RC: zinc-plated steel threaded stud, chamfered flat end according to UNI EN ISO 4753:2012 (see Technical data).
  • EWN-SST-p-RC: AISI 303 stainless steel threaded stud, chamfered flat end UNI EN ISO 4753:2012 (see Technical data).
General information

Suitable where it is necessary to prevent the loss of the wing nut.

The elastic fork, housed in the groove of the knob can turn freely.

Accessories

Accessories on request

  • CT-S technopolymer and stainless steel ball chains.
  • GN 111 stainless steel and brass ball chains.
  • CV-T polyethylene and stainless steel retaining cables.
  • GN 111.2 stainless steel retaining cables.
  • GN 111.4 polyurethane and stainless steel spiral retaining cables.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT