SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
for screwing with a screwdriver, technopolymer
Material
Polyamide based (PA) technopolymer, black colour, matte finish.
Standard executions
- BT-HP-AV-p: polished zinc-plated steel threaded stud, chamfered flat end UNI EN ISO 4753 : 2012 (see Technical data).
- BT-HP-AV-SST-p: AISI 304 stainless steel threaded stud, chamfered flat end UNI EN ISO 4753 : 2012 (see Technical data).
Features and applications
The retained fluted knobs are used to secure blanking plates, covers, or other items without the risk of loss.
This is made possible by the non-threaded part of the stem, which allows the knob to remain anchored (retained) to the machinery.
The cable in the upper part is an ideal support when you have to tighten with a 6.5 mm flat-blade screwdriver (BT.12 and BT.16) or 10 mm (BT.20).