Technopolymer
Adjustable handle and wing nut
Glass-fibre reinforced polyamide based (PA) technopolymer, grey-black colour, matte finish.
Cam lever
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.
Adjustment wing nut in polyamide-based (PA) SUPER-technopolymer, black colour.
Distance bushing
Glass-fibre reinforced polyamide based (PA) SUPER-technopolymer, black colour, matte finish.
Self-locking nut
AISI 316 stainless steel.
Standard executions
- TCC-KS-ERX: adjustable handle with AISI 303 stainless steel threaded stud, chamfered flat end UNI 947 : ISO 4753 (see Technical data), with black push button.
- TCC-KS-EWN: wing nuts with AISI 303 stainless steel threaded stud, chamfered flat end UNI 947 : ISO 4753 (see Technical data), with black cap.
- TCC-KS-LAC: Cam lever with AISI 303 stainless steel threaded stud, chamfered flat end UNI EN ISO 947 : 4753 (see Technical data).
Features and applications
The clamping kit for TCC, comprising a distance bushing, an adjustable handle or a wing nut or a cam lever and nut, is used when frequent clamping operations are required.
The kit with cam lever LAC allows fast and effective clamping in a single movement. In fact, the knurled wing nut at the base enables the user to adjust the clamping force exerted and to simultaneously lock the lever in the desired position (for correct use of the lever, see page - of the catalogue).