RE.G1-SST-N Castors with stainless steel bracket

Thermoplastic rubber coating

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Covering

Grey anti-trace thermoplastic wheel, hardness 85 Shore A.

Wheel centre body

Polypropylene-based (PP) technopolymer.

Rolling action

Hub with pass-through hole.

Fixed plate bracket

AISI 304 stainless steel sheet, the bracket is designed to withstand loads up to 1800N.

Turning plate bracket

AISI 304 stainless steel sheet, the bracket is designed to withstand loads up to 1800N. The presence of a double ball race and direct contact between the plate and the ball race ring with built-in pin ensure excellent manoeuvrability. Does not require maintenance.

It consists of (see Fig.1):

  1. fitting plate: AISI 304 zinc-plated stainless steel sheet;
  2. fork: AISI 304 stainless steel sheet;
  3. ball race ring: AISI 304 stainless steel sheet;
  4. central pin: incorporated in the plate, cold reflanged;
  5. rotation system: dual grease-lubricated ball race;
  6. dust seal: blue technopolymer, available only for SBL and SBF executions.

Brake

Total brake that locks the wheel and bracket rotation. The optimised dimensions and the retractable pedal ensure minimal space occupied and maximum actuation ease. Hardened carbon steel or stainless steel (SST version) spring.

Standard executions

  • PBL: fixed plate bracket, without brake.
  • SBL: turning plate bracket, without brake.
  • SBF: turning plate bracket, with brake.
  • FBL: turning plate bracket and centre pass-through hole, without brake.
  • FBF: turning plate bracket and centre pass-through hole, with brake.
RE.G1-FBF-N-SST - Turning plate bracket and centre pass-through hole, with brake, stainless steel 
General information

Applications

Excellent rolling resistance and elasticity features. For further information see wheel technical data sheet RE.G1.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT