San - Antimicrobial
With threaded stud, steel or stainless steel
Housing
- Turned and zinc-plated steel, blue passivated S
- INOX AISI 420C turned steel N
Ball
Steel housing
- Steel, smooth finish BL
- INOX AISI 420C stainless steel NI
- Technopolymer, polyacetal (POM) KU
For stainless steel housing
- INOX AISI 420C stainless steel NI
Bearing balls
- Steel, smooth finish for load ball BL/KU
- AISI 420C stainless steel for load ball NI
Type
- Without collar A
- With collar B
Features and applications
GN 509.5 ball transfer units are used, for example, in the construction of machinery and equipment to move heavy loads in any direction with minimal effort. The ball roller bearing ensures reliable operation and long life.
The ball transfer units are fastened using the internal thread on the bottom. The load is transferred via the base of the housing for Type A, and via the collar for Type B.