San - Antimicrobial
for screwing with a screwdriver, technopolymer
Material
Polyamide based (PA) technopolymer, black colour, matte finish.
Standard executions
- BT-AV-B: brass boss, threaded blind hole.
- BT-AV-p: zinc-plated steel threaded stud, chamfered flat end according to UNI EN ISO 4753:2012 (see Technical data).
Features and applications
The cable in the upper part is an ideal support when you have to tighten with a 6.5 mm flat-blade screwdriver (BT.12 and BT.16) or 10 mm (BT.20).