SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
With a hexagon or Torx six-lobed socket, technopolymer
Material
Polyamide based (PA) technopolymer, natural colour.
Standard executions
- SRD.913-EH: with hexagon socket.
- SRD.913-TX: with a Torx six-lobed socket.
Features and applications
The screw is similar in shape and size to that specified in DIN 913 or ISO 4026.
As it has no head, it can be inserted fully into the hole.
Made entirely from insulating material that is resistant to corrosion and chemicals, it is suitable for applications where both clamping and adjustment of the part are required, particularly in the mechanical sector.
It also allows for pressure-fit fastening.
The product is tested for mechanical and dimensional performance. Slight colour variations are perfectly normal and do not affect the quality of the product.