GN 4490 Ball-shaped door lock

Die-cast zinc alloy or AISI 316 stainless steel LHC

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Ball containment body and retainer

  • Die-cast zinc alloy (ZD), epoxy resin coating, RAL 9005 black colour (SW) and RAL 9006 grey colour (SR), matte finish.
  • AISI 316 stainless steel LHC (NI)

Ball containment body versions:

  • Version A1: pass-through holes with housing for flat countersunk-head screws, standard compression spring.
  • Version A2: pass-through holes with housing for flat countersunk-head screws, reinforced compression spring.
  • Version B1: threaded blind hole, standard compression spring.
  • Version B2: threaded blind hole, reinforced compression spring.

Retainer versions:

  • Version AG: pass-through holes with housing for flat countersunk-head screws.
  • Version BG: threaded pass-through hole.

Ball bearing runner

Acetal resin based (POM) technopolymer.

Balls

  • AISI 420C stainless steel (version ZD).
  • Ceramic, silicon nitride, black colour (version NI).

Springs

  • AISI 301 stainless steel (version ZD).
  • AISI 316Ti stainless steel (version NI).
General information

Features and applications

GN 4490 ball-shaped door locks are generally used for closing panels and doors that must be opened and closed frequently with ease. They consist of a jamb body, equipped with balls and springs, and a door body that engages laterally or frontally. The installation can be oriented as required.

Accessories

Accessories

  • GN 4490.1: mounting plates for the ball containment body.
  • GN 4490.2: mounting plates for the retainer
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT