Technopolymer
Material
High-resilience polypropylene based (PP) technopolymer, black colour, matte finish.
Boss-cap
Anodised aluminium self-adhesive front plate.
VRTP.375: cover in polyester based technopolymer (PBT), RAL 7035 grey colour, glossy finish, press-fit assembly.
Standard executions
Black-oxide steel boss, standard reamed hole.
- VRTP.: without handle.
- VRTP+I: with revolving handle I.621+x in technopolymer.
- VRTP+IR: with fold-away handle IR.620 in technopolymer.
Special executions on request
Bosses with hole and keyway in compliance with ANSI B17.1-1967 tolerance.
To order the handwheel with keyway complete code and description with the index -K (i.e. 978431-R-K VRTP.80+IR A-5/16-K).
Other executions on request
Standard metric holes.
Accessories on request
Other executions on request
Standard metric holes.