San - Antimicrobial
for position indicators, technopolymer
Material
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.
Standard executions
Black-oxide steel boss, standard reamed hole, fitting to shaft by means of a supplied grub screw with hexagon socket and cup end UNI 5929-85.
- VHT-GXX: for gravity indicators.
- VHT-PXX: for positive drive indicators.
Rear flange with internal crown gear wheel in acetal resin based (POM) technopolymer. Black-oxide steel screw and anchor pin.
Features and applications
The lobed shape with no cavities prevents unhealthy residues from depositing. Particularly suitable for applications on machines and equipment whose parts must be frequently cleaned by using water jets or steam.
Indicator choice (to be ordered separately)
To choose the indicator see the table below for possible assembly with indicators.
See also "Assembly instructions" for gravity indicators type G554 or positive drive indicators type P556.