VRTP. (inch sizes) Spoked handwheels

Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

High-resilience polypropylene based (PP) technopolymer, black colour, matte finish.

Boss-cap

Anodised aluminium self-adhesive front plate.

VRTP.375: cover in polyester based technopolymer (PBT), RAL 7035 grey colour, glossy finish, press-fit assembly.

Standard executions

Black-oxide steel boss, standard reamed hole.

  • VRTP.: without handle.
  • VRTP+I: with revolving handle I.621+x in technopolymer.
  • VRTP+IR: with fold-away handle IR.620 in technopolymer.
Other executions

Special executions on request

Bosses with hole and keyway in compliance with ANSI B17.1-1967 tolerance.

To order the handwheel with keyway complete code and description with the index -K (i.e. 978431-R-K VRTP.80+IR A-5/16-K).

Other executions on request

Standard metric holes.

Accessories

Accessories on request

  • GN 184: axial retaining washer in black-oxide steel.
  • ECB.T: glass-fibre reinforced polyamide based (PA) technopolymer boss cap, in Elecolors colours, matte finish, press-fit assembly, available for VRTP.125, VRTP.160 and VRTP.200 (see table).
Other executions

Other executions on request

Standard metric holes.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT