HFL-E Rapid levels with float

arranged for clicking operation, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Polyamide-based (PA) technopolymer, grey colour.

Packing rings

  • TPE flat gasket (HFL-EF).
  • NBR synthetic rubber O-Ring (HFL-ER).

Connector with sensor block

Right side output including protection against water sprays (protection class IP 65 according to EN 60529).

For a correct assembly see Warnings.

Dipstick

AISI 304 stainless steel tube, fastened to the body by a nickel-plated brass coupler.

Float

NBR synthetic rubber.

Standard executions

  • HFL-EF: assembly by means of a flange with 3 holes at 120° for 3 zinc-plated steel screws with hexagon socket, supplied. It can be assembled also with 2 holes at 180°.
  • HFL-ER: assembly by means of a 1" Gas threaded coupler.

Maximum continuous working temperature

80° C.

General information

Features and applications

HFL-E rapid levels show a minimum or maximum default level, according to the application needs.

Highly versatile, these rapid levels allow to define the most accurate set point by simply disassembling the dipstick float and cutting the dipstick exactly where needed, according to the specifications shown in the table.

Free from magnetic parts, the float is integral to the dipstick making this level indicator ideal for use in tanks containing dirty liquids, water, oil, coolant oil, also with iron metal parts or foams. Moreover, the operation is independent of the fluid electrical conductivity.

To ensure utmost safety, the electrical components are separated from the tank and perfectly sealed by means of ultrasound welding.

HFL-E - Rapid levels with float 
Table for cutting dipstick

Control quote

L = (mm)

Dipstick cut quote for minimum level

A = (mm)

120116
140137
160158
180179
200200
220221
240242
260263
280284
300305
320326
340347
360368
380389
400410
420431
440452
460473
480494
500515
Electrical features

Functioning of the electrical sensor

HFL-NO: the electrical contact opens when the liquid reaches the desired intervention level.

HFL-NC: the electrical contact closes when the liquid reaches the desired intervention level.

Electrical features
Power supplyAC/DC
Electric contacts

NO normally open

NC normally closed

Maximum commutable voltage230 Vdc, 230 Vac
Maximum current3 A
Commutable power60 W 60 VA
Cable glandPg 9 / Pg 11 UNIFIED
Conductors cross-sectionMax. 1.5 mm2
Other executions

Special executions on request

  • Level indicators in different materials for use with particularly aggressive fluids and/or maximum working temperature up to 120°C.
  • Dipsticks in different lengths and/or in AISI 316 stainless steel.
  • Float with through holes to allow positioning according to different needs, avoiding cutting the dipstick.
  • Double dipstick and double float manufactured for double minimum and maximum level reading.
Instructions of use

Two-pin connector assembly instructions

  • Remove the connectors from the indicator by unscrewing the set screw placed in the bottom, take the contact holders out and loosen the cable glands.
  • Slip on the two-pole cable into the connectors (standard connectors) and connect the wires to the terminals nr. 1 and nr. 2 of the relative contact holders.
  • Assemble by pressing the contact holders into the relative connectors in the required position.
  • Screw the connectors to the indicator and then tighten the cable glands.
HFL-E - Rapid levels with float 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT