San - Antimicrobial
with or without rest position, zinc die-cast
Threaded body
Zinc die-cast, zinc plated, blue passivated finish.
Plunger pin
Stainless steel AISI 303.
Knob
Tecnopolymer, Polyamide (PA).
- Operating temperature up to 230 °F (110 °C)
- Black, matte finish
- Not removable
Locking nut
Steel, zinc plated, blue passivated finish.
Spring
AISI 301 stainless steel.
Standard executions
- GN 8017-B: without locking nut.
- GN 8017-BK: with locking nut.
- GN 8017-C: with rest position, without locking nut.
- GN 8017-CK: with rest position, with locking nut.
Features and applications
Indexing plungers with lock-out GN 8017 (type C / CK) are used for applications where the plunger pin needs to stay in its retracted position. To achieve this, the knob is rotated by 90 degrees after being retracted. A notch keeps the plunger in the retracted position.
These zinc die-cast indexing plungers are economically priced.