San - Antimicrobial
For RCG roller chain guides, steel or stainless steel
Standard executions
- RCG-GU-ZN: zinc-plated steel.
- RCG-GU-SST: AISI 304 stainless steel.
Features and applications
C-shaped structural supports for positioning and securing the various RCG guides.
Available in various sizes to suit different guides: the RCG-GU-3 features a reduced cross-section for small chains or tight spaces, while the RCG-GU-5 and RCG-GU-9 feature medium cross-sections and are typically used in light industrial automation.
They are supplied in 2000 mm long bars.