San - Antimicrobial
Zinc alloy
Lever body
Die-cast zinc alloy, epoxy resin coating
- RAL 9005 black colour matte finish B
- RAL 2004 orange colour matte finish O
- RAL 3000 red colour matte finish R
- RAL 9006 silver colour matte finish S
Axis
Nickel-plated AISI 303 stainless steel.
Clamping element
Zinc-plated steel with threaded hole or threaded screw.
Standard executions
Threaded hole (d1):
- GN 927-A (d1): positioning with zinc-plated, threaded adjustment wing nut, with zinc-plated support bushing with glass fibre reinforced acetal-based technopolymer (POM) contact insert.
- GN 927-B (d1): positioning without adjustment wing nut, with support bushing in glass-fibre reinforced polyamide based (PA) technopolymer.
Threaded screw (d2 - l2):
- GN 927-A (d2 - l2): positioning with zinc-plated, threaded adjustment wing nut, with zinc-plated support bushing with glass fibre reinforced acetal-based technopolymer (POM) contact insert.
- GN 927-B (d2 - l2): positioning without adjustment wing nut, with support bushing in glass-fibre reinforced polyamide based (PA) technopolymer.
Features and applications
GN 927 clamping levers are particularly suitable for quick clamping.
The GN 927-A version with adjustment wing nut provides quick and efficient tightening. In fact, the adjustment wing nut at the base enables adjustment of the tightening force used and simultaneous locking of the lever in the position required.
This type of lever allows you to reach clamping forces up to 8 kN.