SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
for CGT cable glands, metric and PG thread, technopolymer
Material
Glass-fibre reinforced polyamide based (PA) technopolymer, RAL 7035 (C3) grey colour or RAL 9005 (C9) black colour.
Standard executions
- CGT-TC-S: metric threading, cross slot, grey colour.
- CGT-TC-AV: metric threading, screwdriver slot, black colour.
- CGT-TC-PG-AV: PG threading, screwdriver slot, grey or black colour.
Features and applications
They are used to seal any unused holes in electrical equipment, such as distribution boards or junction boxes, ensuring a sealed fit and protection against dust and moisture.