SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Diameter 18 mm, with or without support, rubber
Material
Vacuum cup in oil-proof rubber (NBR), natural rubber (NR), natural yellow rubber (NG), or silicone rubber (VMQ).
Nickel-plated brass support.
Standard executions
- VVA-18-A: oil-proof rubber, without support.
- VVA-18-N: natural rubber, without support.
- VVA-18-NG: natural yellow rubber, without support.
- VVA-18-S: silicone rubber, without support.
- VVA-18-T-A: oil-proof rubber, with support.
- VVA-18-T-N: natural rubber, with support.
- VVA-18-T-NG: natural yellow rubber, with support.
- VVA-18-T-S: silicone rubber, with support.
Applications
They are widely used in the paper converting sector, in particular for the handling of paper sheets and labels.