SM. (inch sizes) Stems for adjustable feet

Steel or stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

  • SM: zinc-plated steel spheric articulated and threaded stem with regulation hexagon.
  • SM-SST: AISI 304 stainless steel spheric articulated and threaded stem with regulation hexagon.
General information

Note

To choose the base see "Tables of the possible combinations Bases/Stems".

The stems are usually supplied in a packing of four pieces compacted by means of a shrink film to avoid any damaging movement during transport.

For big quantities, the stems are supplied in wooden boxes and are placed in order, to avoid any damaging movement during transport.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT