San - Antimicrobial
Stainless steel
Material
AISI 304 stainless steel.
Rivets
AISI 304 stainless steel.
Pulling pin and hook
AISI 303 stainless steel.
Handle
Polyurethane, red colour.
Standard executions
- MTA-TX: with pulling pin.
- MTA-TFX: with pulling hook.
Features and applications
All articulated joints are lubricated with special grease.
MTA-SST clamps ensure tight closing of any cover.
The position of the pulling hook (MTA-TFX) can be adjusted according to specific applications.