with rubber magnetic surface
Material
Zinc alloy housing with epoxy resin coating, matte finish, RAL 9005 (C9) black or RAL 9006 (C8) grey colour.
Magnet
(NdFeB) Neodymium- iron-boron, for temperatures up to 80°C.
Thermoplastic elastomer coating (TPE), black colour.
Hardness 80 Shore A.
- T index: upper position.
- L index: lateral position.
Striker plate
Zinc-plated steel.
- FT index: flat shape with pass-through holes for countersunk-head screws.
- SL index: L-shape with slotted pass-through holes for cylinder head screws.
- ZSL index: Z-shape with slotted pass-through holes for cylinder head screws.
Standard executions
Body with magnet, without striker plate.
- RMMC-A1: with pass-through holes for cylinder head screws.
- RMMC-A2: with slotted pass-through holes for cylinder head screws.
Body with flat striker plate.
- RMMC-A1-FT: with pass-through holes for cylinder head screws.
- RMMC-A2-FT: with slotted pass-through holes for cylinder head screws.
Body with L-shape striker plate.
- RMMC-A1-SL: with pass-through holes for cylinder head screws.
- RMMC-A2-SL:: with slotted pass-through holes for cylinder head screws.
Body with Z-shape striker plate.
- RMMC-A1-ZSL: with pass-through holes for cylinder head screws.
- RMMC-A2-ZSL: with slotted pass-through holes for cylinder head screws.
Features and applications
RMMC magnetic locks are compact components that allow the closing of hatches, doors, and sliding doors. The rubber-coated magnetic surface reduces noise and prevents accidental scratches on sensitive surfaces.
The slotted pass-through holes allow adjustment of the magnetic body and the strikers during installation.