GN 822.6 (inch sizes) Mini indexing plungers

with or without rest in retracted position, steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Threaded body

Zinc-plated steel.

Plunger pin

AISI 303 stainless steel.

Knob

Polyamide based (PA) technopolymer, black colour, matte finish.

Standard executions

  • GN 822.6-B: without rest position.
  • GN 822.6-C: with rest position: pull the knob and turn it by 30°.
General information

Features and applications

GN 822.6 mini indexing plungers are particularly suitable for assembly on thin sheets.

When retracting the plunger, the hexagonal flat faces are visible. Hence the mini indexing plunger can be easily assembled and tightened by means of a hexagonal spanner.

Accessories

Accessories on request

AISI 303 stainless steel distance bushings GN 609.5 for assembling the plunger on thin sheets.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT