GN 8017 (inch sizes) Indexing plungers

with or without rest position, zinc die-cast

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Threaded body

Zinc die-cast, zinc plated, blue passivated finish.

Plunger pin

Stainless steel AISI 303.

Knob

Tecnopolymer, Polyamide (PA).

  • Operating temperature up to 230 °F (110 °C)
  • Black, matte finish
  • Not removable

Locking nut

Steel, zinc plated, blue passivated finish.

Spring

AISI 301 stainless steel.

Standard executions

  • GN 8017-B: without locking nut.
  • GN 8017-BK: with locking nut.
  • GN 8017-C: with rest position, without locking nut.
  • GN 8017-CK: with rest position, with locking nut.
General information

Features and applications

Indexing plungers with lock-out GN 8017 (type C / CK) are used for applications where the plunger pin needs to stay in its retracted position. To achieve this, the knob is rotated by 90 degrees after being retracted. A notch keeps the plunger in the retracted position.

These zinc die-cast indexing plungers are economically priced.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT