CFBS Hinges for narrow jambs and doors

with thrust pad, SUPER-technopolymer knob

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) SUPER-technopolymer, black colour, matte finish.

Rotating pin

AISI 304 stainless steel.

Standard execution

Pass-through holes for M5 countersunk head screws.

General information

Features and applications

The CFBS hinge is made up of two elements of different sizes and a rotation pin to be inserted upon assembly.

They can be installed on folded sheet metal doors, with the possibility of also applying a seal between the door and the frame (see fig. 1).

Assembly instructions

  • Assemble the two elements, one on the jamb side and one on the door side.
  • Use a suitable tool to insert the rotation pin from the non-knurled side until it locks into the hinge body.

Rotation angle (approximate value)

Max 180° (0° and +180° being 0° the condition where the two interconnected surfaces are on the same plane).

Do not exceed the rotation angle limit so as not to prejudice the hinge mechanical performance.

To choose the convenient type and the right number of hinges for your application, see the Guidelines.

CFBS - Hinges for narrow jamb 
CFBS - Hinges for narrow jamb 
CFBS - Hinges for narrow jamb 
Resistance testsAxial StressRadial Stress90° Angled Stress
CFBS - Hinges for narrow jambCFBS - Hinges for narrow jambCFBS - Hinges for narrow jamb
DescriptionMaximum working load
Ea [N]
Load at breakage
Ra [N]
Maximum working load
Er [N]
Load at breakage
Rr [N]
Maximum working load
E90 [N]
Load at breakage
R90 [N]
CFBS.75-13 SH-550034002000320015002800
CFBS.75-18 SH-560045002000320010003500
CFBS.75-23 SH-58004500200032009003500
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT