SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Die-cast zinc alloy
Versions
- Type H: vertically adjustable
- Type B: horizontally adjustable
- Type HB: vertical and/or horizontal adjustable
- Type D: with through-holes
- Type DH: with through-holes, vertical adjustable
- Type DB: with through-holes, horizontal adjustable
Die-cast zinc alloy ZD
coated in epoxy resin
black, RAL 9005, textured finish SW
silver, RAL 9006, textured finish SR
Pin
AISI 316Ti stainless Steel
Information
Hinges GN 235 are adjustable in height or width along the slots, depending on the design, and are fastened with hex-head, oval-head or cylinder screws with a low head.
Thanks to sufficient space (installation space) available for screw heads and washers, the hinges can be opened by 180° without collision.
The hinge drill pattern corresponds with that of the CMM hinge family, which allows the hinges to be exchangeable.