San - Antimicrobial
Stainless Steel, Hygienic Design
Material
- AISI 316L stainless steel.
Packing ring
- H: H-NBR synthetic rubber, hardness 85 +/-5 Shore A, in blue, FDA compliant, resistant from -25°C to +150°C.
- E: EPDM synthetic rubber, hardness 85 +/-5 Shore A, in blue, FDA compliant, resistant from -40°C to +120°C.
- F: FKM synthetic rubber, hardness 85 +/-5 Shore A, in blue, FDA compliant, resistant from -5 °C to +200 °C.
Standard executions
Threaded blind hole, sandblasted matte finish, (RA < 0.8μ)
- GN 75.6-D-MT-H: H-NBR packing ring.
- GN 75.6-D-MT-E: EPDM packing ring.
- GN 75.6-D-MT-F: FKM packing ring.
Threaded blind hole, mirror polished finish (RA <0,8µ):
- GN 75.6-D-PL-H: H-NBR packing ring.
- GN 75.6-D-PL-E: EPDM packing ring.
- GN 75.6-D-PL-F: FKM packing ring.
Threaded stud, sandblasted matte finish (RA < 0,8μ):
- GN 75.6-E-MT-H: H-NBR packing ring.
- GN 75.6-E-MT-E: EPDM packing ring.
- GN 75.6-E-MT-F: FKM packing ring.
Threaded stud, mirror polished finish (RA < 0.8μ):
- GN 75.6-E-PL-H: H-NBR packing ring.
- GN 75.6-E-PL-E: EPDM packing ring.
- GN 75.6-E-PL-F: FKM packing ring.
Features and applications
GN 75.6 knobs are intended for use in environments where high hygiene is required.
The presence of the special packing ring seals the thread from the external environment, preventing the access of impurities.
The finish quality, angular seal and absence of recesses, prevents dirt adherence and facilitates cleaning.
Accessory
Sealing rings: GN 7600.