SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
with Electrical Switching Function, with Cable / Plug
Versions
- Version TK: with one button
- Version TK-TK: with two buttons
Connection types
- Connection type K: cable.
- Connection type S: plug (with 0.25 m cable).
Die-cast zinc alloy ZD
Epoxy resin coating
Black, RAL 9005, textured finish SW
Grey, RAL 9006, matte finish SR
Button
Stainless Steel AISI 304
Cable (Outer sheath)
Polyurethane PUR
Black
Light guide
Plastic
Crystal-clear Polycarbonate (PC)
Features and applications
Cabinet U-handles GN 422 come with one or two push buttons. Each button has a changeover switch and integrated LED ring lighting.
When the button is pressed, an electrical control impulse to switch off a machine, for example, can be triggered based on the wiring of the contacts (NC or NO).
Independent whether or not the button is actuated, the integrated LED ring lighting shines either red or green depending on the polarity of connections 1 and 2 of the LED.
The cabinet U-handle is functional and highly compact and can be used for any application due to its universal design.
| Electrical and mechanical properties | |||
|---|---|---|---|
| Button | | ||
| Contacts | Changeover contact, snap contact | ||
| Contact material | Silver alloy | ||
| Switching voltages | max. 125 V (plug) | ||
| max. 240 V (cable) | |||
| Switching current | max. 3 A | ||
| mech. lifespan | 106 switching cycles | ||
| elect. lifespan (Max load) | 50.000 switching cycles (under full load) | ||
| LED ring lighting | 24 V DC ± 10 % / 7 mA | | |
| Operating voltage / | |||
| operating current | |||
| bi-color (LED1 red / LED2 green) | |||
| Category of use (button) | AC 15: 24 V AC / 1 A / DC 13: 24 V DC / 0.7 A | according to IEC 60947-5-1 | |
| AC 15: 110 V AC / 1 A / DC 13: 110 V DC / 0.2 A | |||
| AC 15: 220 V AC / 0.5 A / DC 13: 220 V DC / 0.1 A | |||
| AC: 120 V AC / 5 A / DC: 12 V DC / 1 A | according to UL 508 | ||
| AC: 240 V AC / 3 A | |||
| Connection type | | 1 - green | |
| Cable (K) | PUR cable with open stranded wires (2 m or 5 m) | 2 - white | |
| 3 - yellow | |||
| Plug connector (S) | 5-pin connector M12x1 with PUR cable 0.25 m | 4 - gray | |
| 5 - brown | |||
| Protection class | IP 67 | Plug connector and cable assignment | |
| Approvals, conformity declarations | | ||
| CE marking | |||
Accessory
Cables with connector coupling M12x1 GN 330.



