San - Antimicrobial
Steel or stainless steel
Handle
- Chrome-plated steel CR
- AISI 303 stainless steel NI
Matte shot-blasted finish
Mounting base
Polyamide based (PA) technopolymer
- Working temperature up to 10 °C
- Black, matte finish.
Cover
Polyamide based (PA) technopolymer
- Working temperature up to 10 °C
- Grey-black, matte finish.
Information
GN 425.5 folding handles are used when the handle must not protrude or can protrude only to a limited extent.
The handle is held in the locked position by a spring-loaded thrust pin.
The static load indicated in the table is an approximate value which, if exceeded, may result in permanent deformation or breakage of the technopolymer mounting base. Alternatively, the GN 425.2 folding handle can be used.