VPA Vacuum cup spring suspensions

Threaded connection male or female, steel, aluminium and brass

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Brass stem.

Stainless steel spring.

AVP steel threaded sleeve and hexagonal nuts.

Air fitting in blue anodised aluminium.

Standard executions

  • VPA-F: with female threaded connection and straight air fitting.
  • VPA-F-L: with female threaded connection and L-shaped air fitting.
  • VPA-M: with male threaded connection and straight air fitting.
  • VPA-M-L: with male threaded connection and L-shaped air fitting.
General information

Features

VPA vacuum cup suspensions comprise:

  • a stem to fix the vacuum cup;
  • a threaded sleeve, equipped with two hexagonal nuts, for quick assembly of the vacuum cup suspension to the automation device;
  • a spring to cushion the impact of the vacuum cup and at the same time maintain a constant pressure with the load to be lifted;
  • a air fitting for connection to the suction hose.

The effective spring stroke is functional to the length (l3) of the stem, in particular:

  • 16 mm for a length of 28 mm
  • 49 mm for a length of 65 mm
  • 74 mm for a length of 95 mm

Compatible with 6x8 diameter plastic hose.

See Technical Data for vacuum cups  .

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT