VPB Vacuum cups suspensions - Fixed

Threaded connection male or female, aluminium and brass

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Stud, threaded sleeve and tightening ring nuts in nickel-plated brass.

Air fitting in blue anodised aluminium.

Standard executions

  • VPB-F: with female threaded connection and straight air fitting.
  • VPB-F-L: with female threaded connection and L-shaped air fitting.
  • VPB-M: with male threaded connection and straight air fitting.
  • VPB-M-L: with male threaded connection and L-shaped air fitting.
General information

Features

The VPB vacuum cup suspensions are threaded bushings, with tightening ring nuts for height adjustment and for mounting them on the automation.

The threaded connection is used for fixing the vacuum cup with support; on the opposite side there is the air fitting for connecting of the air suction hose.

Compatible with 6x8 diameter plastic hose.

See Technical Data for vacuum cups  .

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT