San - Antimicrobial
MCR Toggle Clamps
weldable steel
Material
Phosphated weldable steel.
Pins
Ground and hardened steel.
Features and applications
All articulated joints are lubricated with special grease resistant to high temperatures.
MCR toggle clamps are particularly suitable for applications on moulds for plastic materials and in rotational moulding.
The position of the threaded screw can be adjusted according to specific applications.