with elastic fork, technopolymer
Material
High-resilience polypropylene based (PP) technopolymer, black colour, matte finish.
Technopolymer centre cap, black colour, matte finish. Not available for VCT.25.
Elastic fork in acetal based technopolymer (POM), black colour.
Standard executions
- VCT-B-RC: brass boss, threaded through hole.
- VCT-p-RC: polished zinc-plated steel threaded stud, chamfered flat end UNI EN ISO 947 : 4753 (see Technical data).
Suitable where it is necessary to prevent the loss of the knob.
The elastic fork, housed in the groove of the knob can turn freely.