VCT-RC Lobe knobs

with elastic fork, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

High-resilience polypropylene based (PP) technopolymer, black colour, matte finish.

Technopolymer centre cap, black colour, matte finish. Not available for VCT.25.

Elastic fork in acetal based technopolymer (POM), black colour.

Standard executions

  • VCT-B-RC: brass boss, threaded through hole.
  • VCT-p-RC: polished zinc-plated steel threaded stud, chamfered flat end UNI EN ISO 947 : 4753 (see Technical data).
General information

Suitable where it is necessary to prevent the loss of the knob.

The elastic fork, housed in the groove of the knob can turn freely.

Accessories

Accessories on request

  • CT-S technopolymer and stainless steel ball chains.
  • GN 111 stainless steel and brass ball chains.
  • CV-T polyethylene and stainless steel retaining cables.
  • GN 111.2 stainless steel retaining cables.
  • GN 111.4 polyurethane and stainless steel spiral retaining cables.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT