CFQ. Hinges

with screw-covers, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Acetal resin based (POM) technopolymer, black colour, matte finish.

Rotating pin

Acetal resin based (POM) technopolymer, black colour.

Screw-covers

Polyester based (PBT) technopolymer, black colour, matte finish, snap-in assembly.

Standard executions

  • CFQ-SH: pass-through holes for countersunk head screws.
  • CFQ-CH: pass-through holes for cylindrical head screws.
  • CFQ-EH: pass-through holes for hexagonal head screws.
General information

Rotation angle (approximate value)

Max 195° (-15° and +180° being 0° the condition where the interconnected surfaces are on the same plane).

Do not exceed the rotation angle limit so as not to prejudice the hinge mechanical performance.

To choose the convenient type and the right number of hinges for your application, see the Guidelines.

CFQ-CH - Pass-through holes for cylindrical head screws 
CFQ-CH - Pass-through holes for cylindrical head screws 
Resistance tests
Axial StressRadial Stress90° Angled Stress
CFQ-CH - Pass-through holes for cylindrical head screwsCFQ-CH - Pass-through holes for cylindrical head screwsCFQ-CH - Pass-through holes for cylindrical head screws
Maximum working loadLoad at breakageMaximum working loadLoad at breakageMaximum working loadLoad at breakage
Ea [N]Ra [N]Er [N]Rr [N]E90 [N]R90 [N]
30012203501970290720
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT