San - Antimicrobial
with flat packing ring, technopolymer
Material
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.
Packing ring
NBR synthetic rubber flat washer, or in FKM (such as VITON®)*.
Standard executions
- TN.: without lateral vent hole, NBR seal.
- TN-FKM: without lateral vent hole, FKM seal.
Suitable for use with fuels (such as diesel and high octane petrol), alcohols, and weak organic acids.
- TNF: with lateral vent hole, NBR seal.
Maximum continuous working temperature
100°C.
Technical data
The tightening torque indicated in the table guarantees an optimal tightness, keeping the packing ring in the correct position.