DVE Rubber buffers mounts with flange

Rubber and steel or stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Vibration-damping body

Natural rubber NR, black colour.

  • DVE: hardness 40, 60 Shore A ±5.
  • DVE-SST: hardness 60 Shore A ±5.

Standard executions

  • DVE-A:zinc-plated steel oval mounting flange, base plate and tapped boss.
  • DVE-SST-A: AISI 304 stainless steel oval mounting flange, base plate and tapped boss.
  • DVE-B: zinc-plated steel square mounting flange, base plate and tapped boss.
  • DVE-SST-B: AISI 304 stainless steel square mounting flange, base plate and tapped boss.
General information

Features and applications

DVE rubber buffers are composed of two metallic elements joined together by a rubber anti-vibration body. A round element with a boss with a threaded pass-through hole constitutes the base for fixing the vibrating machine. Another element, oval or square shaped, constitutes the flange for fastening to the floor.

Generally used for applications with rotary machines that do not present big dynamic imbalances, where elasticity is required both vertically and transversely.

They are therefore very suitable for use with compressors, fans, vibrating feeders, rotary pumps or electric motors.

Vibrations can cause:

  • malfunctioning and reduction of the machine lifespan and/or of the adjacent ones;
  • noise and thus also damage to human health.

Load diagrams for each single code are available on request.

See Technical data and guidelines for the choice.

Other executions

Special executions on request

  • AISI 304 stainless steel elements and NR natural rubber with hardness 40 tolerance ± 5 Shore A.
  • Executions with AISI 316 stainless steel mounting flange, base plate and tapped boss.
  • NR natural rubber executions with different hardness.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT