for TCC-VD clamps, Visually Detectable technopolymer
Material
Glass-fibre reinforced polyamide based (PA) technopolymer, RAL 5005 blue colour, matte finish.
Produced from FDA compliant raw material (FDA CFR.21 and EU 10/2011).
Standard executions
TCC-A-VD: for round tubes with diameter of "d1" ±0,2mm.
TCC-A-Q-VD: for square section tubes "s" ±0,2mm.
Technical data
The resistance values shown in the table were measured during laboratory tests at ambient temperature with the screws tightened to the maximum torque of 5 Nm for TCC-A-VD-18 and 12 Nm for TCC-A-VD-30.