SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
for screw mounting, technopolymer
Material
Polycarbonate (PC).
Fluid housing
Polymethyl methacrylate (PMMA).
Contrast fluid
Transparent green colour, UV resistant.
Sensitivity of screw-on levels
Movement of the bubble by 2 mm for an inclination of the body of 31 angle minutes with respect to the horizontal surface.
Standard executions
- BOL-MB-AV: without springs and screws, for fixed mounting.
- BOL-MB-JV: with harmonic steel springs and zinc-plated steel self-tapping screws, for adjustable mounting.
Features and applications
BOL-MB level bubbles are used to control the horizontal positioning of jigs, machines, devices, equipment and instruments.
The transparent housing, in impact-resistant polycarbonate, allows you to check the alignment of the bubble in front or side positions.
They indicate the angle of inclination in the direction of the level bubble axis.
The alignment with respect to the reference plane is reached when the bubble is centered in the middle of the marking lines.
To obtain a bi-directional alignment it is necessary to use two level bubbles with adjusting screws at 90 degrees.
BOL-JV bubbles alignment to be customised depending on the mounting surface thanks to the use of springs, which can be adjusted by tightening the screws.