SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Threaded stem, not adjustable, steel
Versions
- Type KS: with bearing protection
- Type KR: with no-slip disk
Steel ST
- Tensile strength class 5.8
- zinc plated, blue passivated
- Hexagon nut ISO 4035, Steel zinc plated, blue passivated
Plastic caps:
Type KS
Acetal resin based (POM) technopolymer.
white (natural colour) RAL 9001
Type KR
Thermoplastic elastomer (TPE).
73 shore A ≈, black
Information
Levelling mount GN 339 are used for applications in cases where no jointed link is required between foot and adjusting screw.
For this reason they offer the advantage of reduced height.
The gliding and/or the non-gliding protective cap is safely fixed in the foot.