BASE LS.A-VD - LV.A-VD - LV.F-VD Bases for levelling feet

Visually Detectable technopolymer

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, RAL 5005 blue colour, matte finish.

Produced from FDA compliant raw material (FDA CFR.21 and EU 10/2011).

Bases without no-slip disk

  • LS.A-VD (D = 25 - 32 - 40 - 50 - 60 mm): base without ground mounting.
  • LV.A-VD (D = 60 - 70 - 80 - 100 - 125 mm): base without ground mounting.
  • LV.F-VD ( D = 80 - 100 - 125 mm): base with two holes at 180° for ground mounting, supplied covered by a diaphragm (which can be easily removed by a metal tool) to avoid all unhealthy deposits of dirt and dust when only one hole is used (see Fig.1).

Bases with no-slip disk assembled

NBR rubber no-slip disk, hardness 70 Shore A.

The particular assembling system of the no-slip disk to the base assures a perfect anchoring, preventing separation even in case of impact during transport or of adhesion (sticking) to the floor (see No-slip disks).

  • LS.A-AS-VD (D = 25 - 32 - 40 - 50 - 60 mm): base without ground mounting.
  • LV.A-AS-VD (D = 60 - 70 - 80 - 100 - 125 mm): base without ground mounting.
  • LV.F-AS-VD (D = 80 - 100 - 125 mm): base with two holes at 180° for ground mounting, supplied covered by a diaphragm (which can be easily removed by a metal tool) to avoid all unhealthy deposits of dirt and dust when only one hole is used (see Fig.1).
General information

Features and applications

The RAL 5005 blue colour is easily visible in case of accidental food contamination.

Note

To choose the stem see "Tables of the possible combinations Bases/Stems".

BASE LV.A-AS-VD - Base without ground mounting, with no-slip disk 
Other executions

Special executions on request

Polypropylene based (PP) technopolymer bases. Max. limit static load lower than the table data.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT