San - Antimicrobial
with threaded pin
Material
Housing and threaded pin in zinc-plated steel (RMB) or AISI 316L stainless steel (RMB-SST).
Standard executions
- RMB-HF: hard ferrite magnet, resistant to temperatures up to 200°C.
- RMB-ND: (NdFeB) Neodymium-iron-boron magnet, resistant to temperatures up to 80°C.
- RMB-SC: (SmCo) Samarium cobalt magnet, resistant to temperatures up to 200°C.
- RMB-SC-SST: (SmCo) Samarium cobalt magnet, resistant to temperatures up to 350°C.
Features and applications
RMB flat retaining magnets are shielded magnetic systems with high performances and moderate overall dimensions.